HP821-10IN RT-T3P
10145044
MFG #: REX
$0.00
/
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Width (in): 10 in
- Chain Width (mm): 254 mm
- Straight or Side-Flex: Straight Running
- Surface Type: SuperGrip™
- Chain Number: 821 SuperGrip™
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.27 in
- Flight Thickness (mm): 6.86 mm
- Net Weight: 0.25
- Series: TableTop 821 Series Chain
- Weight unit: LB