HP821-12IN RT-T3P
10145045
MFG #: Rexnord
$0.00
/
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 2775 N
- Chain Width (in): 12 in
- Chain Width (mm): 304.8 mm
- Number of SuperGrip/RubberTop Rows: 1 Row
- SG/RT Spacing (in): 4.5 in
- SG/RT Spacing (mm): 114.3 mm
- SG/RT Spacing (Pitches): Every 3rd Pitch
- Straight or Side-Flex: Straight Running
- Surface Type: SuperGrip™
- Chain Number: 821 SuperGrip™
- Chain Strength (lb): 625 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.27 in
- Flight Thickness (mm): 6.86 mm
- Net Weight: 0.28
- Rod/Pin Material: Stainless Steel
- Series: TableTop 821 Series Chain
- Weight unit: LB
HP821SG 12 Inch Wide SuperGrip TableTop Chain With a Dome High Friction 60 Shore-A Hardness Attachment Every 3rd Pitch. Molded In High Performance Material And Assembled With Stainless Steel Pins.