PSX831-4.5IN
10292223
MFG #: Rexnord
$0.00
/
- Chain Material: PSX
- Chain Material Description: Silver Platinum Series™ X
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 1621 N
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 831
- Chain Strength (lb): 365 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Net Weight: 0.11
- Rod/Pin Material: Stainless Steel
- Series: TableTop 831 Series Chain
- Weight unit: LB
PSX831 4.5 Inch Wide TableTop® Chain Molded in Silver Platinum Series™ X Material And Assembled With Stainless Steel Pins