LF831-4.5IN 1AS-T6P
10706742
$0.00
/
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 831
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Net Weight: 0.08
- Series: TableTop 831 Series Chain
- Weight unit: LB