MR843 SS-1.375IN
10145135
MFG #: Rexnord
$0.00
/
- Base Chain Material: Stainless Steel
- Chain Material: MR
- Chain Material Description: Black Melt Resistant
- Chain Pitch (in): 1 in
- Chain Pitch (mm): 25.4 mm
- Chain Width (in): 1.38 in
- Chain Width (mm): 34.9 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 843
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3.1 mm
- Net Weight: 0.07
- Series: TableTop 843 Series Chain
- Weight unit: LB
MR843 1.375 Inch Wide TableTop Chain With Stainless Steel Base Chain And Top Plates Molded In Black Melt Resistant Material