DUV843 S-2IN

10282351 MFG #: Rexnord
$0.00 /
  • Base Chain Material: Steel
  • Chain Material: DUV
  • Chain Material Description: Acetal Ultraviolet Resistant (Black)
  • Chain Pitch (in): 1 in
  • Chain Pitch (mm): 25.4 mm
  • Chain Width (in): 2 in
  • Chain Width (mm): 50.8 mm
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
  • Chain Number: 843
  • Chain Width Measurement System: Imperial
  • Flight Thickness (in): 0.12 in
  • Flight Thickness (mm): 3.1 mm
  • Series: TableTop 843 Series Chain
DUV843 2 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Black Ultraviolet Resistant Acetal Material
QTY