LF845 SS-1.125IN
10144814
MFG #: Rexnord
$0.00
/
- Base Chain Material: Stainless Steel
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1 in
- Chain Pitch (mm): 25.4 mm
- Chain Strength (N): 2309 N
- Chain Width (in): 1.13 in
- Chain Width (mm): 28.6 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 845
- Chain Strength (lb): 520 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.13 in
- Flight Thickness (mm): 3.3 mm
- Net Weight: 0.09
- Series: TableTop 845 Series Chain
- Weight unit: LB
LF845 1.125 Inch Wide TableTop Chain With Stainless Steel Base Chain And Top Plates Molded In Tan Low Friction Material