HP8505-7.5IN MTW L-TAB T2P N1.84IN OUT

10145469
$0.00 / FT
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 8500 Series Chain
  • Chain Pitch (in): 0.75 in
  • Surface Type: Solid Top
  • Belt Thickness (in): 0.34 in
  • Belt Thickness (mm): 8.6 mm
  • Chain Material: HP
  • Chain Material Description: Brown High Performance
  • Chain Width (in): 7.5 in
  • Chain Width (mm): 190.5 mm
  • Chain Width Measurement System: Imperial
  • Chain Number: 8505
  • Chain Pitch (mm): 19.1 mm
  • Net Weight: 0.08
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
QTY