AS8505-3.25IN MTW
10322695
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 8500 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.6 mm
- Chain Material: AS
- Chain Material Description: Black Anti-Static
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 4.1 %
- Chain Number: 8505
- Chain Pitch (mm): 19.1 mm
- Chain Strength (lb): 144 lb
- Chain Strength (N): 639 N
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
AS8505 3.25 Inch Wide Molded-To-Width MatTop® Chain Molded in Black Anti-Static Material And Assembled With Polyester Pins