HP8505-6IN_MTW_PT_SS-PINS
10613492
MFG #: REX
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 8500 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.6 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 6 in
- Chain Width (mm): 152.4 mm
- Chain Width Measurement System: Imperial
- Chain Number: 8505
- Chain Pitch (mm): 19.1 mm
- Net Weight: 0.09
- Straight or Side-Flex: Straight Running
- Weight unit: LB