HP8505-54IN

10028983 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 8500 Series Chain
  • Chain Pitch (in): 0.75 in
  • Surface Type: Solid Top
  • Belt Thickness (in): 0.34 in
  • Belt Thickness (mm): 8.6 mm
  • Chain Material: HP
  • Chain Material Description: Brown High Performance
  • Chain Strength (N/m): 29180 Nm
  • Chain Strength (lb/ft): 2000 lb/ft
  • Chain Width (in): 54 in
  • Chain Width (mm): 1371.6 mm
  • Chain Width Measurement System: Imperial
  • Open Area (%): 4.1 %
  • Chain Number: 8505
  • Chain Pitch (mm): 19.1 mm
  • Net Weight: 0.51
  • Rod/Pin Material: Polyester
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
HP8505 54 Inch Wide MatTop® Chain Molded in Brown High Performance Material And Assembled With Polyester Pins
QTY