PSX8505-15IN
10295478
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 8500 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.6 mm
- Chain Material: PSX
- Chain Material Description: Silver Platinum Series™ X
- Chain Strength (N/m): 29180 Nm
- Chain Strength (lb/ft): 2000 lb/ft
- Chain Width (in): 15 in
- Chain Width (mm): 381 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 4.1 %
- Chain Number: 8505
- Chain Pitch (mm): 19.1 mm
- Net Weight: 0.14
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
- Weight unit: LB
PSX8505 15 Inch Wide MatTop® Chain Molded in Silver Platinum Series™ X Material And Assembled With Polyester Pins