FTR8506-24IN F1IN T8P N2IN CN1IN
10376739
MFG #: REX
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 8500 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.7 mm
- Chain Material: FTR
- Chain Material Description: Fryer Temperature Resistant (Black)
- Chain Width (in): 24 in
- Chain Width (mm): 609.6 mm
- Chain Width Measurement System: Imperial
- Chain Number: 8506
- Chain Pitch (mm): 19.1 mm
- Net Weight: 0.20
- Straight or Side-Flex: Straight Running
- Weight unit: LB