HP8505-60IN 3AS-T32P

10713937
$0.00 / FT
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 8500 Series Chain
  • Chain Pitch (in): 0.75 in
  • Surface Type: Solid Top
  • Belt Thickness (in): 0.34 in
  • Belt Thickness (mm): 8.6 mm
  • Chain Material: HP
  • Chain Material Description: Brown High Performance
  • Chain Width (in): 60 in
  • Chain Width (mm): 1524 mm
  • Chain Width Measurement System: Imperial
  • Chain Number: 8505
  • Chain Pitch (mm): 19.1 mm
  • Net Weight: 0.59
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
QTY