KHT8505-3.25IN MTW PT
10798574
$0.00
/ FT
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 8500 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.6 mm
- Chain Material: KHT
- Chain Material Description: Khaki High Temperature
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 23 %
- Chain Number: 8505
- Chain Pitch (mm): 19.1 mm
- Straight or Side-Flex: Straight Running