WHT8505RT-17.67IN N2IN
10490127
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 8500 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: RubberTop®
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.6 mm
- Chain Material: WHT
- Chain Material Description: White High Temperature
- Chain Width (in): 17.67 in
- Chain Width (mm): 448.8 mm
- Chain Width Measurement System: Imperial
- Chain Number: 8505 RubberTop®
- Chain Pitch (mm): 19.1 mm
- Net Weight: 0.13
- Straight or Side-Flex: Straight Running
- Weight unit: LB