HP8506-6IN MTW L-TAB T2P N1.26IN OUT
10445427
$0.00
/ FT
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 8500 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.7 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 6 in
- Chain Width (mm): 152.4 mm
- Chain Width Measurement System: Imperial
- Chain Number: 8506
- Chain Pitch (mm): 19.1 mm
- Net Weight: 0.06
- Straight or Side-Flex: Straight Running
- Weight unit: LB