CL 863 SS
10147943
MFG #: Rexnord
$0.00
/
- Base Chain Material: Stainless Steel
- Chain Material: SS
- Chain Material Description: Stainless Steel
- Chain Pitch (in): 0.5 in
- Chain Pitch (mm): 12.7 mm
- Chain Strength (N): 3330 N
- Straight or Side-Flex: Straight Running
- Surface Type: Base Chain
- Chain Number: 863 Base Chain
- Chain Strength (lb): 750 lb
- Chain Width Measurement System: Imperial
- Height: 2.00
- Length: 2.00
- Net Weight: 0.13
- Series: TableTop 863 Series Chain
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Connecting Link For 863 Stainless Steel Base Chain