TP LF863TAB-4.5IN
10069313
MFG #: REX
$0.00
/
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 0.75 in
- Chain Pitch (mm): 19.05 mm
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 863TAB
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4.1 mm
- Height: 24.00
- Length: 48.00
- Net Weight: 0.07
- Series: TableTop 863 Series Chain
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00