LF863TAB S-2.5IN
10144734
MFG #: REX
$0.00
/
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 0.75 in
- Chain Pitch (mm): 19.05 mm
- Chain Width (in): 2.5 in
- Chain Width (mm): 63.5 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 863TAB
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4.1 mm
- Net Weight: 0.14
- Series: TableTop 863 Series Chain
- Weight unit: LB