LF828-3.3IN
10139106
MFG #: MCC
$0.00
/
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Width (in): 3.31 in
- Chain Width (mm): 84 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: SHP
- Chain Width Measurement System: Metric
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Series: TableTop SHP Series Chain