LF8257-12IN
10375135
MFG #: Rexnord
$0.00
/
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 3830 N
- Chain Width (in): 12 in
- Chain Width (mm): 304.8 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: HDS
- Chain Strength (lb): 863 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Net Weight: 94.55
- Rod/Pin Material: Stainless Steel
- Series: TableTop HDS Series Chain
- Weight unit: G
LF HDS (882 Straight) 12 Inch Wide TableTop® Heavy Duty Chain Molded In Tan Low Friction Material And Assembled With Stainless Steel Pins