SSC8157-7.5IN_DR
10835549
MFG #: Rexnord
$0.00
/
- Chain Material: SSC
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 6000 N
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 8157
- Chain Strength (lb): 1351 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3.1 mm
- Net Weight: 0.19
- Rod/Pin Material: DR60 Pin
- Series: TableTop 815 Series Chain
- Weight unit: KG
8157 Series Run Dry 7.5" straight running heavy duty hinge Series Metal TableTop Dry Run chain has a specially formulated polymer pin that allows the chain to operate without lubrication. Metal Table Top chain is the latest chain to be added to our Run Dry portfolio allowing you to save water in crate conveying, and other applications with returnable glass.