XLA_HDS LBP-10IN
10139132
MFG #: Rexnord
$0.00
/
- Chain Material: XLA
- Chain Material Description: Internally Lubricated Polyacetal (Grey)
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 3830 N
- Chain Width (in): 10 in
- Chain Width (mm): 254 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Low Backline Pressure
- Chain Number: HDS LBP
- Chain Strength (lb): 863 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.76 in
- Flight Thickness (mm): 19.3 mm
- Net Weight: 0.26
- Rod/Pin Material: Stainless Steel
- Series: TableTop HDS Series Chain
- Weight unit: KG
XLA HDS LBP (882 Straight LBP) 10 Inch Wide Heavy Duty Low Backline Pressure TableTop® Chain Molded In Black Internally Lubricated Acetal Material And Assembled With Stainless Steel Pins