XLA_SWH LBP-7.5IN
10139134
MFG #: Rexnord
$0.00
/
- Series: TableTop 821 Series Chain
- Chain Material: XLA
- Chain Material Description: Internally Lubricated Polyacetal (Grey)
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 2680 N
- Chain Strength (lb): 604 lb
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Flight Thickness (in): 0.76 in
- Flight Thickness (mm): 19.3 mm
- Surface Type: Low Backline Pressure
- Chain Number: SWH LBP
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.46
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Straight Running
- Weight unit: LB
XLA_SWH LBP (821 LBP) 7.5 Inch Wide Low Backline Pressure TableTop Chain Molded In Grey Internally Lubricated Acetal Material And Assembled With Stainless Steel Pins