GUIDERING-2 KIT 815 25T-26T SS
10182867
MFG #: Rexnord
$0.00
/
- Body Style: Guide Ring
- Bore Shape: None
- Bore Type: None
- Material: Stainless Steel
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 25T-26T
- Sprocket Construction: Guide Ring
- Chain Number: 815
- Height: 0.25
- Length: 6.00
- Net Weight: 0.50
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 815
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
815 Series Guide Ring Kit for a 25 or 26 Tooth Sprocket in SS material