CI1700-10T_1-7/16IN_1KW1SS_B_B-HUB
10028769
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-7/16 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Cast Iron
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 10
- Pitch Diameter (in): 6.37 in
- Pitch Diameter (mm): 161.8
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 1700
- Height: 3.00
- Hub Type: B-HUB
- Length: 7.00
- Net Weight: 5.55
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1700
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00