CI1755-16T_3/4IN_RSB_B_B-HUB
10024793
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 3/4 in
- Bore Shape: Round
- Bore Type: Rough Stock Bore (RSB)
- Material: Cast Iron
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 16
- Pitch Diameter (in): 8.072 in
- Pitch Diameter (mm): 205.03
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 1755
- Height: 1.75
- Hub Type: B-HUB
- Length: 8.50
- Net Weight: 7.80
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1755
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.50