CI2500-9T_3/4IN_RSB_A
10027438
MFG #: Rexnord
$0.00
/
- Body Style: Arm
- Bore Diameter (in): 3/4 in
- Bore Shape: Round
- Bore Type: Rough Stock Bore (RSB)
- Material: Cast Iron
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 9
- Pitch Diameter (in): 5.848 in
- Pitch Diameter (mm): 148.53
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 2500
- Height: 1.75
- Length: 6.25
- Net Weight: 14.00
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 2500
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.25