CI815-22T_1-1/4IN_1KW2SS_A
10028782
MFG #: Rexnord
$0.00
/
- Body Style: Arm
- Bore Diameter (in): 1-1/4 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Cast Iron
- Number of Keyways: 1
- Number Of Set Screws: 2 Setscrews
- Number Of Teeth: 22
- Pitch Diameter (in): 5.27 in
- Pitch Diameter (mm): 133.86
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 815
- Hub Type: A-No Hub
- Net Weight: 5.00
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 815
- Weight unit: LB
815 Series Cast-Iron Non-Split Sprocket with 22Teeth and a 1-1/4in Round Shaft-ready Bore with 1 Keyway and 2 Setscrews