CI820-19T_1IN_1KW1SS_A
10028796
MFG #: Rexnord
$0.00
/
- Body Style: Arm
- Bore Diameter (in): 1 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Cast Iron
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 19
- Pitch Diameter (in): 4.557 in
- Pitch Diameter (mm): 115.74
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 820
- Height: 3.00
- Length: 7.00
- Net Weight: 3.28
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 820
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
820 Series Cast-Iron Non-Split Sprocket with 19Teeth and a 1in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew