CI820-19T_1-1/4IN_1KW1SS_A
10028797
MFG #: Rexnord
$0.00
/
- Body Style: Arm
- Bore Diameter (in): 1-1/4 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Cast Iron
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 19
- Pitch Diameter (in): 4.557 in
- Pitch Diameter (mm): 115.74
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 820
- Height: 1.75
- Hub Type: A-No Hub
- Length: 4.75
- Net Weight: 3.28
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 820
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.75
820 Series Cast-Iron Non-Split Sprocket with 19Teeth and a 1-1/4in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew