CI820-15T_1IN_1KW1SS_B
10028791
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Cast Iron
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 15
- Pitch Diameter (in): 3.607 in
- Pitch Diameter (mm): 91.63
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 820
- Hub Type: A-No Hub
- Net Weight: 3.57
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 820
- Weight unit: LB
820 Series Cast-Iron Non-Split Sprocket with 15Teeth and a 1in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew