CI821-27T_1-1/4IN_P_A
10028843
MFG #: Rexnord
$0.00
/
- Body Style: Arm
- Bore Diameter (in): 1-1/4 in
- Bore Shape: Round
- Bore Type: Plain
- Material: Cast Iron
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 27
- Pitch Diameter (in): 6.46 in
- Pitch Diameter (mm): 164.09
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 821
- Height: 3.00
- Hub Type: A-No Hub
- Length: 7.00
- Net Weight: 7.60
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 821
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
821 Series Cast-Iron Non-Split Sprocket with 27Teeth and a 1-1/4in Round Plain Bore with No Keyway and No Setscrews