CI880-10T_1IN_1KW1SS_A
10028844
MFG #: Rexnord
$0.00
/
- Body Style: Arm
- Bore Diameter (in): 1 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Cast Iron
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 10
- Pitch Diameter (in): 4.854 in
- Pitch Diameter (mm): 123.29
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 880
- Height: 1.75
- Hub Type: A-No Hub
- Length: 5.00
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 880
- Unit of Dimension: IN
- Width: 5.00
880 Series Cast-Iron Non-Split Sprocket with 10Teeth and a 1in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew