CI881-27T_3/4IN_RSB_A
10101908
MFG #: Rexnord
$0.00
/
- Body Style: Arm
- Bore Diameter (in): 3/4 in
- Bore Shape: Round
- Bore Type: Rough Stock Bore (RSB)
- Material: Cast Iron
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 27
- Pitch Diameter (in): 6.46 in
- Pitch Diameter (mm): 164.09
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 881
- Height: 1.75
- Hub Type: A-No Hub
- Length: 6.75
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 881
- Unit of Dimension: IN
- Width: 6.75
881 Series Cast-Iron Non-Split Sprocket with 27Teeth and a 3/4in Round RSB (Rough Stock Bore)