KU3120-10T_2-15/16IN_1KW1SS_PA
10376419
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 2-15/16 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 1
- Number Of Set Screws: 1 Setscrew
- Number Of Teeth: 10
- Pitch Diameter (in): 3.236 in
- Pitch Diameter (mm): 82.2
- Sprocket Construction: Machined Non-Split Sprocket
- Chain Number: 1600
- Height: 3.00
- Length: 7.00
- Net Weight: 3.63
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1600
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
3120 Series Machined Non-Split Sprocket With 10 Teeth And a 2-15/16 Inch Round Shaft-Ready Bore With 1 Keyway And 1 Setscrew Machined From Nylon