N1500-12T_25MM_S_PA
10013438
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 25 mm
- Bore Shape: Square
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 12
- Pitch Diameter (in): 2.282 in
- Pitch Diameter (mm): 57.96
- Sprocket Construction: Molded Non-Split Sprocket
- Chain Number: 1500
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 0.09
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1500
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
1500 Series Molded Non-Split Sprocket with 12Teeth and a 25mm Square Shaft-ready Bore in POM material