N1700-10T_2IN_HX_POM
10013541
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 2 in
- Bore Shape: Hex
- Bore Type: Shaft-Ready
- Material: Acetal
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 10
- Pitch Diameter (in): 6.37 in
- Pitch Diameter (mm): 161.8
- Sprocket Construction: Molded Non-Split Sprocket
- Chain Number: 1700
- Height: 3.00
- Length: 7.00
- Net Weight: 0.71
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1700
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
1700 Series Molded Non-Split Sprocket With 10 Teeth And a 2 Inch Hex Shaft-Ready Bore Molded In Acetal