N2500-9T_3IN_HX_POM
10013540
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 3 in
- Bore Shape: Hex
- Bore Type: Shaft-Ready
- Material: Acetal
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 9
- Pitch Diameter (in): 5.848 in
- Pitch Diameter (mm): 148.53
- Sprocket Construction: Molded Non-Split Sprocket
- Chain Number: 2500
- Height: 3.50
- Hub Type: C-HUB
- Length: 13.25
- Net Weight: 1.00
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 2500
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.25
2500 Series Molded Non-Split Sprocket With 9 Teeth And a 3 Inch Hex Shaft-Ready Bore Molded In Acetal