N5966-12T_1-1/2IN_1KW_RSB_POM
10013584
MFG #: REX
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-1/2 in
- Bore Shape: Round
- Bore Type: Rough Stock Bore (RSB)
- Material: Acetal
- Number of Keyways: 1
- Number Of Set Screws: None
- Number Of Teeth: 12
- Pitch Diameter (in): 5.796 in
- Pitch Diameter (mm): 147.21
- Sprocket Construction: Molded Non-Split Sprocket
- Chain Number: 5960
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 5960