37 items
-
10013594 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (mm): 50 mm
- Bore Shape: Square
-
10013595 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (mm): 65 mm
- Bore Shape: Square
-
10013620 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (in): 1-1/2 in
- Bore Shape: Square