N5996-17T_2-1/2IN_S_POM
10012495
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 2-1/2 in
- Bore Shape: Square
- Bore Type: Shaft-Ready
- Material: Acetal
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 17
- Pitch Diameter (in): 12.245 in
- Pitch Diameter (mm): 311.02
- Sprocket Construction: Molded Non-Split Sprocket
- Chain Number: 5990
- Height: 3.00
- Length: 7.00
- Net Weight: 1.71
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 5990
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
5996 Series Molded Non-Split Sprocket With 17 Teeth And a 2-1/2 Inch Square Shaft-Ready Bore Molded In Acetal