NS1500-24T_1-7/16IN_1KW_PA
10328472
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-7/16 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 1
- Number Of Set Screws: None
- Number Of Teeth: 24
- Pitch Diameter (in): 4.524 in
- Pitch Diameter (mm): 114.92
- Sprocket Construction: Molded Split Sprocket
- Chain Number: 1500
- Hub Type: C-HUB
- Net Weight: 0.24
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1500
- Weight unit: KG
1500 Series Molded Split Sprocket with 24Teeth and a 1-7/16in Round Shaft-ready Bore with 1 Keyway and No Setscrews in PA material