NS5996-12T_90MM_S_PA
10027449
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 90 mm
- Bore Shape: Square
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 0
- Number Of Set Screws: None
- Number Of Teeth: 12
- Pitch Diameter (in): 8.693 in
- Pitch Diameter (mm): 220.81
- Sprocket Construction: Molded Split Sprocket
- Chain Number: 5990
- Height: 3.00
- Length: 7.00
- Net Weight: 0.64
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 5990
- Unit of Dimension: IN
- Weight unit: KG
- Width: 7.00
5996 Series Molded Split Sprocket With 12 Teeth And a 90Mm Square Shaft-Ready Bore Molded In Nylon