NS5996-12T_40MM_1KW_PA
10334049
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 40 mm
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Nylon
- Number of Keyways: 1
- Number Of Set Screws: None
- Number Of Teeth: 12
- Pitch Diameter (in): 8.693 in
- Pitch Diameter (mm): 220.81
- Sprocket Construction: Molded Split Sprocket
- Chain Number: 5990
- Product Group: MatTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 5990
5996 Series Molded Split Sprocket With 12 Teeth And a 40Mm Round Shaft-Ready Bore With 1 Keyway Molded In Nylon