SKPTP-T303 21T-1.50-K-2
10777756
MFG #: Rexnord
$0.00
/
- Material: T303
- Number Of Set Screws: 2
- Number Of Teeth: 21
- Outside Diameter (in): 3.1 in
- Number of Keyways: 0.25
PACTITAN PRO SPROCKET, MADE OF T303 MATERIAL, 3.1" NOMINAL OUTSIDE DIAMETER, 21 TEETH, 1.50" BORE WITH STANDARD 3/8" X 3/16" KEYWAY AND (2) STANDARD 10-32 SETSCREWS.