SKPTP-T303 17T-1.25-N-1
10786898
MFG #: Cambridge
$0.00
/
- Material: T303
- Number Of Set Screws: 1
- Number Of Teeth: 17
- Outside Diameter (in): 2.55 in
- Number of Keyways: N
PACTITAN PRO SPROCKET, MADE OF T303 MATERIAL, 2.55" NOMINAL OUTSIDE DIAMETER, 17 TEETH, 1.25" BORE WITH NO KEYWAY AND (1) STANDARD 10-32 SETSCREW.