SKPTP-T303 41T-BRS-1.25-K-2
10792527
MFG #: Cambridge
$0.00
/
- Material: T303
- Number Of Set Screws: 2
- Number Of Teeth: 41HT
- Outside Diameter (in): 5.99 in
- Number of Keyways: 0.25
PACTITAN PRO SPROCKET, MADE OF T303 MATERIAL, 5.99" NOMINAL OUTSIDE DIAMETER, 41 TEETH (HIGH PROFILE), 1.25" BORE WITH STANDARD 1/4" X 1/8" KEYWAY AND (2) STANDARD 1/4-20 SETSCREWS.