SKPTP-T303 20T-1.437-K-2
10795664
MFG #: Cambridge
$0.00
/
- Material: T303
- Number Of Set Screws: 2
- Number Of Teeth: 20
- Outside Diameter (in): 2.96 in
- Number of Keyways: 0.375
PACTITAN PRO SPROCKET, MADE OF T303 MATERIAL, 2.96" NOMINAL OUTSIDE DIAMETER, 20 TEETH, 1.437" BORE WITH STANDARD 3/8" X 3/16" KEYWAY AND (2) STANDARD 10-32 SETSCREWS.